Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SNG 500 Series |
Weight |
N/A 3 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 20 mm |
Foot Height |
N/A 25 mm |
Housing Height |
N/A 106 mm |
Foot Length |
N/A 205 mm |
Foot Width |
N/A 60 mm |
Dimension D |
N/A 80 mm |
Mounting Bolt Spacing |
N/A 170 mm |
Dimension F |
N/A 39 mm |
Base to Centerline Height |
N/A 60 mm |
Housing Length Thru Bore |
N/A 85 mm |
Dimension s |
N/A M12 |
Dimension S2 |
N/A 15 mm |