COMPANY HEADER
Terms
Request Information
Plummer Block Housing, Accepts Mounted Ball or Spherical Roller Bearings, Cast Iron Housing
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Bearing Type

Spherical Roller Bearing

Associated Industries

Air Handling Mining Steel

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SN600 Series

Weight

13 lb

Dimension

Grease Fitting

R 1/8

Bore Size

22 mm

Foot Height

35 mm

Housing Height

192 mm

Foot Length

345 mm

Foot Width

85 mm

Mounting Bolt Spacing

290 mm

Base to Centerline Height

100 mm

Housing Length Thru Bore

140 mm

Dimension s

M 20

Dimension S2

27 mm