Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 231 Series |
Weight |
N/A 4300 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 2.6875 in |
Foot Length |
N/A 17 in |
Foot Width |
N/A 53 in |
Dimension b |
N/A 21 in |
Mounting Bolt Size |
N/A 2.25 in |
Cap Bolts |
N/A 1.5 in |
Dimension D |
N/A 700 mm |
Dimension E1 |
N/A 14.5 in |
Dimension E Min |
N/A 44.375 in |
Dimension E Max |
N/A 46.125 in |
Dimension F |
N/A 224 mm |
Dimension G |
N/A 5.5 in |
Base to Centerline Height |
N/A 33.75 in |
Dimension h1 |
N/A 5.6 in |
Housing Length Thru Bore |
N/A 21.75 in |
Dimension S2 |
N/A 3.5625 in |
Dimension T |
N/A 13.25 in |
Dimension X |
N/A 7.40 mm |