COMPANY HEADER
Terms
Request Information
SDAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Straight Bores, 4-Bolt base, Cast Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Pillow Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Bearing Type

Spherical Roller Bearing

Associated Industries

Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SDAF 231 Series

Weight

1250 lb

Dimension

Grease Fitting

R 1/8

Bore Size

1.875 in

Foot Length

12 in

Foot Width

38.25 in

Dimension b

14.75 in

Mounting Bolt Size

1.625 in

Cap Bolts

1.25 in

Dimension D

460 mm

Dimension E1

9 in

Dimension E Min

32.75 in

Dimension E Max

33.5 in

Dimension F

166 mm

Dimension G

3.375 in

Base to Centerline Height

23.4375 in

Dimension h1

3.5 in

Housing Length Thru Bore

15.5 in

Dimension S2

2.25 in

Dimension T

9.5 in

Dimension X

4.69 mm