Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 600 Series |
Weight |
N/A 484 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 6.9375 in |
Foot Length |
N/A 9.5 in |
Foot Width |
N/A 32 in |
Dimension b |
N/A 11.25 in |
Mounting Bolt Size |
N/A 1.5 in |
Dimension D |
N/A 400 mm |
Dimension E1 |
N/A 7.25 in |
Dimension E Min |
N/A 25.63 in |
Dimension E Max |
N/A 27.88 in |
Dimension F |
N/A 141.8 mm |
Dimension G |
N/A 3.5 in |
Base to Centerline Height |
N/A 19.25 in |
Housing Length Thru Bore |
N/A 11.88 in |