Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 600 Series |
Weight |
N/A 72 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 3.1875 in |
Foot Length |
N/A 4.75 in |
Foot Width |
N/A 15.5 in |
Dimension b |
N/A 6.12 in |
Mounting Bolt Size |
N/A 0.75 in |
Dimension D |
N/A 190 mm |
Dimension E1 |
N/A 3.63 in |
Dimension E Min |
N/A 12 in |
Dimension E Max |
N/A 13.5 in |
Dimension F |
N/A 73.8 mm |
Dimension G |
N/A 2 in |
Base to Centerline Height |
N/A 9.44 in |
Housing Length Thru Bore |
N/A 6.88 in |