Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 500 Series |
Weight |
N/A 187 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 5.4375 in |
Foot Length |
N/A 6.687 in |
Foot Width |
N/A 22 in |
Dimension b |
N/A 8.25 in |
Mounting Bolt Size |
N/A 1.125 in |
Dimension D |
N/A 290 mm |
Dimension E1 |
N/A 5 in |
Dimension E Min |
N/A 17.38 in |
Dimension E Max |
N/A 19.25 in |
Dimension F |
N/A 89.8 mm |
Dimension G |
N/A 2.5 in |
Base to Centerline Height |
N/A 13.69 in |
Total Length Thru Bore With LER Seals |
N/A 8.75 in |