Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 500 Series |
Weight |
N/A 96 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 3.9375 in |
Foot Length |
N/A 4.937 in |
Foot Width |
N/A 16.5 in |
Dimension b |
N/A 6.75 in |
Mounting Bolt Size |
N/A 0.875 in |
Dimension D |
N/A 200 mm |
Dimension E1 |
N/A 4 in |
Dimension E Min |
N/A 12.63 in |
Dimension E Max |
N/A 14.5 in |
Dimension F |
N/A 62.8 mm |
Dimension G |
N/A 2.12 in |
Base to Centerline Height |
N/A 9.88 in |
Total Length Thru Bore With LER Seals |
N/A 7.25 in |