Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 300 Series |
Weight |
N/A 172 lb |
Grease Fitting |
N/A R 1/8 |
Foot Length |
N/A 6.312 in |
Foot Width |
N/A 21.25 in |
Dimension b |
N/A 7.88 in |
Mounting Bolt Size |
N/A 1.125 in |
Dimension D |
N/A 260 mm |
Dimension E1 |
N/A 4.75 in |
Dimension E Min |
N/A 17 in |
Dimension E Max |
N/A 18.25 in |
Dimension F |
N/A 95.8 mm |
Dimension G |
N/A 2.5 in |
Base to Centerline Height |
N/A 12.81 in |
Housing Length Thru Bore |
N/A 8.38 in |
Dimension S2 |
N/A 5.3125 in |
Dimension S3 |
N/A 4.5625 in |