Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 200 Series |
Weight |
N/A 276 lb |
Grease Fitting |
N/A R 1/8 |
Foot Length |
N/A 7.5 in |
Foot Width |
N/A 26.75 in |
Dimension b |
N/A 9.38 in |
Mounting Bolt Size |
N/A 1.25 in |
Dimension D |
N/A 320 mm |
Dimension E1 |
N/A 5.88 in |
Dimension E Min |
N/A 20.88 in |
Dimension E Max |
N/A 23.63 in |
Dimension F |
N/A 95.8 mm |
Dimension G |
N/A 2.75 in |
Base to Centerline Height |
N/A 15.19 in |
Housing Length Thru Bore |
N/A 10 in |
Dimension S2 |
N/A 7.8125 in |
Dimension S3 |
N/A 6.875 in |