Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SD 3100 TS Series |
Weight |
N/A 180 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 35 mm |
Foot Height |
N/A 95 mm |
Housing Height |
N/A 475 mm |
Foot Length |
N/A 700 mm |
Dimension b |
N/A 260 mm |
Dimension D |
N/A 310 mm |
Mounting Bolt Spacing |
N/A 600 mm |
Dimension e |
N/A 150 mm |
Dimension f |
N/A 12 mm |
Base to Centerline Height |
N/A 240 mm |
Housing Length Thru Bore |
N/A 320 mm |
Dimension s |
N/A M30 |
Dimension S2 |
N/A 42 mm |
Dimension T |
N/A 194 mm |