Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SD 3100 TS Series |
Weight |
N/A 95 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 28 mm |
Foot Height |
N/A 80 mm |
Housing Height |
N/A 375 mm |
Foot Length |
N/A 560 mm |
Dimension b |
N/A 210 mm |
Dimension D |
N/A 260 mm |
Mounting Bolt Spacing |
N/A 480 mm |
Dimension e |
N/A 120 mm |
Dimension f |
N/A 10 mm |
Base to Centerline Height |
N/A 190 mm |
Housing Length Thru Bore |
N/A 270 mm |
Dimension s |
N/A M24 |
Dimension S2 |
N/A 34 mm |
Dimension T |
N/A 168 mm |