Type |
N/A Split Block Spherical Unit |
Series |
N/A SAF 000 |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 000 Series |
Weight |
N/A 304 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 7.9375 in |
Foot Length |
N/A 7.875 in |
Foot Width |
N/A 28 in |
Dimension b |
N/A 7.5 in |
Mounting Bolt Size |
N/A 1.25 in |
Dimension D |
N/A 340 mm |
Dimension E1 |
N/A 4.5 in |
Dimension E Min |
N/A 21.63 in |
Dimension E Max |
N/A 24.38 in |
Dimension F |
N/A 109.6 mm |
Dimension G |
N/A 3.12 in |
Base to Centerline Height |
N/A 15.88 in |
Dimension h1 |
N/A 2.3 in |
Housing Length Thru Bore |
N/A 10.63 in |
Dimension T |
N/A 6.3 in |
Maximum Allowable Shaft Protrusion |
N/A 3.11 in |