COMPANY HEADER
Terms
Request Information
SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Adapter Sleeves, 2-Bolt or 4-Bolt base, Steel Housing
Mounted Roller Bearings and Accessories
Inch Based Split Plummer Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Series

SAF 500

Bearing Type

Spherical Roller Bearing

Locking Device

Tapered Adapter Sleeve

Associated Industries

Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SAF 500 Series

Weight

36.6 lb

Dimension

Grease Fitting

R 1/8

Bore Size

3.1875 in

Foot Height

1.31 in

Housing Height

7.75 in

Foot Length

13.75 in

Foot Width

3.88 in

Cap Bolts

0.75 in

Base to Centerline Height

4 in

Housing Length Thru Bore

5.5 in

Total Length Thru Bore With LER Seals

5.75 in

Minimum Mounting Bolt Spacing

10.38 in

Maximum Mounting Bolt Spacing

11.63 in

Maximum Allowable Shaft Protrusion

1.69 in