Type |
N/A Split Block Spherical Unit |
Series |
N/A SAF 500 |
Bearing Type |
N/A Spherical Roller Bearing |
Locking Device |
N/A Tapered Adapter Sleeve |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 500 Series |
Weight |
N/A 94.8 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 4.4375 in |
Foot Height |
N/A 2.38 in |
Housing Height |
N/A 11.5 in |
Foot Length |
N/A 18.38 in |
Foot Width |
N/A 5.13 in |
Cap Bolts |
N/A 0.875 in |
Mounting Bolt Spacing |
N/A 3.25 in |
Base to Centerline Height |
N/A 6 in |
Housing Length Thru Bore |
N/A 7.75 in |
Total Length Thru Bore With LER Seals |
N/A 8 in |
Minimum Mounting Bolt Spacing |
N/A 14.63 in |
Maximum Mounting Bolt Spacing |
N/A 16 in |
Maximum Allowable Shaft Protrusion |
N/A 2.38 in |