Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 000 Series |
Weight |
N/A 507 lb |
Grease Fitting |
N/A R 1/8 |
Foot Length |
N/A 9.875 in |
Foot Width |
N/A 34.75 in |
Dimension b |
N/A 9 in |
Mounting Bolt Size |
N/A 1.5 in |
Dimension D |
N/A 420 mm |
Dimension E1 |
N/A 5.5 in |
Dimension E Min |
N/A 26.25 in |
Dimension E Max |
N/A 29.5 in |
Dimension F |
N/A 125.6 mm |
Dimension G |
N/A 4 in |
Base to Centerline Height |
N/A 20.19 in |
Dimension h1 |
N/A 3 in |
Housing Length Thru Bore |
N/A 12.25 in |
Dimension T |
N/A 7.32 in |
Dimension X |
N/A 3.78 mm |