COMPANY HEADER
Terms
Request Information
SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Straight Bores, 4-Bolt Base, Cast Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Pillow Block
Unit of Measure

Specifications

Type

N/A Split Block Spherical Unit

Bearing Type

N/A Spherical Roller Bearing

Associated Industries

N/A Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2 Lithium Based

Short Description

N/A SAF 000 Series

Weight

N/A 270 lb

Dimension

Grease Fitting

N/A R 1/8

Foot Length

N/A 8.25 in

Foot Width

N/A 29.5 in

Dimension b

N/A 8 in

Mounting Bolt Size

N/A 1.25 in

Dimension D

N/A 360 mm

Dimension E1

N/A 5 in

Dimension E Min

N/A 22.5 in

Dimension E Max

N/A 25 in

Dimension F

N/A 111.6 mm

Dimension G

N/A 3.38 in

Base to Centerline Height

N/A 16.5 in

Dimension h1

N/A 2.3 in

Housing Length Thru Bore

N/A 11.25 in

Dimension T

N/A 6.72 in

Dimension X

N/A 3.31 mm