Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 000 Series |
Weight |
N/A 270 lb |
Grease Fitting |
N/A R 1/8 |
Foot Length |
N/A 8.25 in |
Foot Width |
N/A 29.5 in |
Dimension b |
N/A 8 in |
Mounting Bolt Size |
N/A 1.25 in |
Dimension D |
N/A 360 mm |
Dimension E1 |
N/A 5 in |
Dimension E Min |
N/A 22.5 in |
Dimension E Max |
N/A 25 in |
Dimension F |
N/A 111.6 mm |
Dimension G |
N/A 3.38 in |
Base to Centerline Height |
N/A 16.5 in |
Dimension h1 |
N/A 2.3 in |
Housing Length Thru Bore |
N/A 11.25 in |
Dimension T |
N/A 6.72 in |
Dimension X |
N/A 3.31 mm |