Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Locking Device |
N/A Tapered Adapter Sleeve |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 600 Series |
Weight |
N/A 480 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 6.9375 in |
Foot Height |
N/A 3.75 in |
Housing Height |
N/A 18.63 in |
Foot Length |
N/A 32.75 in |
Foot Width |
N/A 8.75 in |
Cap Bolts |
N/A 1.5 in |
Mounting Bolt Spacing |
N/A 5.25 in |
Base to Centerline Height |
N/A 9.5 in |
Housing Length Thru Bore |
N/A 11.75 in |
Total Length Thru Bore With LER Seals |
N/A 12 in |
Minimum Mounting Bolt Spacing |
N/A 24.75 in |
Maximum Mounting Bolt Spacing |
N/A 27.88 in |
Maximum Allowable Shaft Protrusion |
N/A 4.06 in |
Dimension X |
N/A 4.06 mm |