Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Locking Device |
N/A Tapered Adapter Sleeve |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SAF 200 Series |
Weight |
N/A 258 lb |
Grease Fitting |
N/A R 1/8 |
Foot Height |
N/A 3 in |
Housing Height |
N/A 14.88 in |
Foot Length |
N/A 26.75 in |
Foot Width |
N/A 7.13 in |
Cap Bolts |
N/A 1 in |
Mounting Bolt Spacing |
N/A 4.63 in |
Base to Centerline Height |
N/A 7.5 in |
Housing Length Thru Bore |
N/A 9.63 in |
Total Length Thru Bore With LER Seals |
N/A 10 in |
Minimum Mounting Bolt Spacing |
N/A 20.88 in |
Maximum Mounting Bolt Spacing |
N/A 23.63 in |
Maximum Allowable Shaft Protrusion |
N/A 3.13 in |
Dimension X |
N/A 3.13 mm |