Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A HROE 200 Series |
Weight |
N/A 135 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 42 mm |
Foot Height |
N/A 70 mm |
Housing Height |
N/A 410 mm |
Foot Length |
N/A 660 mm |
Dimension B1 |
N/A 200 mm |
Dimension B2 |
N/A 210 mm |
Mounting Bolt Spacing |
N/A 530 mm |
Dimension G |
N/A 305 mm |
Base to Centerline Height |
N/A 220 mm |
Housing Length Thru Bore |
N/A 80 mm |
Total Length Thru Bore With LER Seals |
N/A 158 in |
Dimension M |
N/A 110 mm |
Dimension s |
N/A M 36 |
Dimension S2 |
N/A 60 in |