Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A HFO 200 Series |
Weight |
N/A 140 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 8 mm |
Foot Height |
N/A 65 mm |
Housing Height |
N/A 375 mm |
Foot Length |
N/A 540 mm |
Dimension A1 |
N/A 15 mm |
Dimension B1 |
N/A 190 mm |
Dimension B2 |
N/A 173 mm |
Mounting Bolt Spacing |
N/A 450 mm |
Dimension G3 |
N/A R 3/4 |
Dimension G4 |
N/A 44 mm |
Dimension GA |
N/A M150 x 2 |
Base to Centerline Height |
N/A 200 mm |
Dimension h |
N/A 6 mm |
Housing Length Thru Bore |
N/A 280 mm |
Dimension L2 |
N/A 140 mm |
Dimension M |
N/A 115 mm |
Dimension r |
N/A 2.5 mm |
Dimension s |
N/A M30 |
Dimension U |
N/A 35 mm |
Dimension V |
N/A 50 mm |