Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A HFO 200 Series |
Weight |
N/A 70 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 5 mm |
Foot Height |
N/A 50 mm |
Housing Height |
N/A 290 mm |
Foot Length |
N/A 420 mm |
Dimension A1 |
N/A 13 mm |
Dimension B1 |
N/A 145 mm |
Dimension B2 |
N/A 138 mm |
Mounting Bolt Spacing |
N/A 347 mm |
Dimension G3 |
N/A R 1/2 |
Dimension G4 |
N/A 27 mm |
Dimension GA |
N/A M110 x 2 |
Base to Centerline Height |
N/A 160 mm |
Dimension h |
N/A 5 mm |
Housing Length Thru Bore |
N/A 229 mm |
Dimension L2 |
N/A 114.5 mm |
Dimension M |
N/A 75 mm |
Dimension r |
N/A 1.6 mm |
Dimension s |
N/A M24 |
Dimension U |
N/A 28 mm |
Dimension V |
N/A 45 mm |