Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Air Handling Mining Steel |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A HFO 200 Series |
Weight |
N/A 45 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 5 mm |
Foot Height |
N/A 40 mm |
Housing Height |
N/A 255 mm |
Foot Length |
N/A 360 mm |
Dimension A1 |
N/A 8 mm |
Dimension B1 |
N/A 120 mm |
Dimension B2 |
N/A 118 mm |
Mounting Bolt Spacing |
N/A 290 mm |
Dimension G3 |
N/A R 3/8 |
Dimension G4 |
N/A 27 mm |
Dimension GA |
N/A M95 x 2 |
Base to Centerline Height |
N/A 140 mm |
Dimension h |
N/A 4 mm |
Housing Length Thru Bore |
N/A 200 mm |
Dimension L2 |
N/A 100 mm |
Dimension M |
N/A 80 mm |
Dimension r |
N/A 1.6 mm |
Dimension s |
N/A M20 |
Dimension U |
N/A 24 mm |
Dimension V |
N/A 40 mm |