COMPANY HEADER
Terms
Request Information
SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Adapter Sleeves, 2-Bolt or 4-Bolt base, Steel Housing
Mounted Roller Bearings and Accessories
Inch Based Split Plummer Block
Unit of Measure

Specifications

Type

Split Block Spherical Unit

Series

SAF 500

Bearing Type

Spherical Roller Bearing

Locking Device

Tapered Adapter Sleeve

Associated Industries

Aggregate Air Handling Mining Steel Wood

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2 Lithium Based

Short Description

SAF 500 Series

Weight

26.9 lb

Dimension

Grease Fitting

R 1/8

Bore Size

2.6875 in

Foot Height

1.19 in

Housing Height

6.88 in

Foot Length

13 in

Foot Width

3.5 in

Cap Bolts

0.625 in

Mounting Bolt Spacing

2.13 in

Base to Centerline Height

3.5 in

Housing Length Thru Bore

4.75 in

Total Length Thru Bore With LER Seals

4.88 in

Minimum Mounting Bolt Spacing

9.63 in

Maximum Mounting Bolt Spacing

11 in

Maximum Allowable Shaft Protrusion

1.44 in