COMPANY HEADER
Terms
Request Information
Straight Bores, 231 Series Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

N/A Spherical Thrust Roller Bearing

Style

N/A Thrust Roller Bearing

Associated Industries

N/A Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

N/A PTI

Dynamic Load Rating

N/A 1550 kN

Static Load Rating

N/A 2700 kN

Short Description

N/A Self-Aligning Ball Bearings - Straight Bore

Weight

N/A 119.8976 kg

Dimension

Outside Diameter

N/A 370 mm

Bore Size

N/A 220 mm

Width

N/A 120 mm