COMPANY HEADER
Terms
Request Information
Straight Bores, 230 Series Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Thrust Roller Bearing

Style

Thrust Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

875 kN

Static Load Rating

1525 kN

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

47.386 kg

Dimension

Outside Diameter

310 mm

Bore Size

200 mm

Width

82 mm