COMPANY HEADER
Terms
Request Information
Straight Bores, 230 Series Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Thrust Roller Bearing

Style

Thrust Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

435 kN

Static Load Rating

745 kN

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

16.0892 kg

Dimension

Outside Diameter

225 mm

Bore Size

150 mm

Width

56 mm