COMPANY HEADER
Terms
Request Information
Straight Bores, 222 Series Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Thrust Roller Bearing

Style

Thrust Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

148 kN

Static Load Rating

185 kN

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

3.306 kg

Dimension

Outside Diameter

125 mm

Bore Size

70 mm

Dimension r

1.5 mm

Width

31 mm