COMPANY HEADER
Terms
Request Information
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A AISI 440C Stainless

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 6800 lb

Static Load Rating

N/A 4200 lb

Speed [Max]

N/A 3400 rpm

Short Description

N/A SUC 200 PTI Series

Weight

N/A 0.8 lb

Dimension

Bore Size

N/A 1.9375 in

Center of Outer Race to Front of Bearing

N/A 1.28 in

Center of Outer Race to Back of Housing

N/A 0.75 in

Inner Race Outer Diameter

N/A 2.45 in

Outer Diameter of Outer Race

N/A 3.5433 in

Length Thru Bore

N/A 2.03 in

Outer Race Width

N/A 0.945 in