COMPANY HEADER
Terms
Request Information
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

Set-Screw Insert Bearing

Style

Mounted Ball Bearings

Material

AISI 440C Stainless

Locking Device

Set-Screw

Performance

Normal Duty

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Associated Industries

Food

Dynamic Load Rating

6200 lb

Static Load Rating

3600 lb

Speed [Max]

3700 rpm

Short Description

SUC 200 PTI Series

Weight

0.7 lb

Dimension

Bore Size

1.6875 in

Center of Outer Race to Front of Bearing

1.19 in

Center of Outer Race to Back of Housing

0.75 in

Inner Race Outer Diameter

2.26 in

Outer Diameter of Outer Race

3.3465 in

Length Thru Bore

1.94 in

Outer Race Width

0.866 in