COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A Stainless Steel 440C

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 9780 lb

Static Load Rating

N/A 6580 lb

Speed [Max]

N/A 3100 rpm

Short Description

N/A SSER 200 PTI Series

Weight

N/A 1.2 lb

Dimension

Bore Size

N/A 2 in

Center of Outer Race to Front of Bearing

N/A 1.31 in

Center of Outer Race to Back of Bearing

N/A 0.87 in

Inner Race Outer Diameter

N/A 2.7 in

Outer Diameter of Outer Race

N/A 3.937 in

Back of Retaining Ring to Back of Outer Race

N/A 0.95 in

Back of Retaining Ring to Front of Bearing

N/A 0.94 in

Retaining Ring Outer Diameter

N/A 4.19 in

Length Thru Bore

N/A 2.19 in

Outer Race Width

N/A 1.19 in