COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

Set-Screw Insert Bearing

Style

Mounted Ball Bearings

Material

Stainless Steel 440C

Locking Device

Set-Screw

Performance

Normal Duty

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Associated Industries

Food

Dynamic Load Rating

27280 lb

Static Load Rating

15840 lb

Speed [Max]

3700 rpm

Short Description

SSER 200 PTI Series

Weight

0.8 lb

Dimension

Bore Size

45 mm

Center of Outer Race to Front of Bearing

30.2 mm

Center of Outer Race to Back of Bearing

19 mm

Inner Race Outer Diameter

57.4 mm

Outer Diameter of Outer Race

85 mm

Back of Retaining Ring to Back of Outer Race

22.62 mm

Back of Retaining Ring to Front of Bearing

21.1 mm

Retaining Ring Outer Diameter

91.6 mm

Length Thru Bore

49.2 mm

Outer Race Width

27.8 mm