COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A Stainless Steel 440C

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 21340 lb

Static Load Rating

N/A 12320 lb

Speed [Max]

N/A 4500 rpm

Short Description

N/A SSER 200 PTI Series

Weight

N/A 0.50 lb

Dimension

Bore Size

N/A 35 mm

Center of Outer Race to Front of Bearing

N/A 25.4 mm

Center of Outer Race to Back of Bearing

N/A 17.5 mm

Inner Race Outer Diameter

N/A 46.9 mm

Outer Diameter of Outer Race

N/A 72 mm

Back of Retaining Ring to Back of Outer Race

N/A 18.62 mm

Back of Retaining Ring to Front of Bearing

N/A 18.32 mm

Retaining Ring Outer Diameter

N/A 78.6 mm

Length Thru Bore

N/A 42.9 mm

Outer Race Width

N/A 23.8 mm