COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Set-Screw Insert Bearing

Style

N/A Mounted Ball Bearings

Material

N/A Stainless Steel 440C

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Associated Industries

N/A Food

Dynamic Load Rating

N/A 2600 lb

Static Load Rating

N/A 1430 lb

Speed [Max]

N/A 6250 rpm

Short Description

N/A SSER 200 PTI Series

Weight

N/A 0.3 lb

Dimension

Bore Size

N/A 1 in

Center of Outer Race to Front of Bearing

N/A 0.86 in

Center of Outer Race to Back of Bearing

N/A 0.52 in

Inner Race Outer Diameter

N/A 1.34 in

Outer Diameter of Outer Race

N/A 2.047 in

Back of Retaining Ring to Back of Outer Race

N/A 0.6 in

Back of Retaining Ring to Front of Bearing

N/A 0.62 in

Retaining Ring Outer Diameter

N/A 2.28 in

Length Thru Bore

N/A 1.37 in

Outer Race Width

N/A 0.75 in