COMPANY HEADER
Terms
Request Information
SNW 00 Series, Inch Bores, With Nut and Washer
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

AN22

Component 2

W22

Short Description

Adapter Sleeves

Weight

4.9 lb

Dimension

Total Length

3.21 in

Shaft Size

3.6875 in

Dimension c

0.91 in

Dimension D

5.72 in