COMPANY HEADER
Terms
Request Information
SNW 100 Series, Inch Bore, With Nut and Washer
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

AN44

Component 2

W44

Short Description

Adapter Sleeves

Weight

46.5 lb

Dimension

Total Length

7.29 in

Shaft Size

7.9375 in

Dimension c

1.41 in

Dimension D

11 in