COMPANY HEADER
Terms
Request Information
SNP 3000 Series, Inch Bore, with Nut and Washer, For 230 Series Spherical Bearings
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

N096

Component 2

P96

Short Description

Adapter Sleeves

Weight

161 lb

Dimension

Total Length

9.33 in

Shaft Size

18 in

Dimension c

2.36 in

Dimension C1

3.03 in

Dimension D

22.05 in