COMPANY HEADER
Terms
Request Information
SNP 3000 Series, Inch Bore, with Nut and Washer, For 230 Series Spherical Bearings
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

N060

Component 2

P60

Short Description

Adapter Sleeves

Weight

59 lb

Dimension

Total Length

6.73 in

Shaft Size

11 in

Dimension c

1.97 in

Dimension C1

2.44 in

Dimension D

14.19 in