COMPANY HEADER
Terms
Request Information
OH Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3044

Component 2

N/A MS3044

Short Description

N/A Adapter Sleeves

Weight

N/A 22.7012 lb

Dimension

Thread Size

N/A M6

Total Length

N/A 128 mm

Shaft Size

N/A 200 mm

Dimension c

N/A 30 mm

Dimension c1

N/A 41 mm

Dimension D

N/A 260 mm

Dimension d

N/A 220 mm