COMPANY HEADER
Terms
Request Information
OH Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KML38

Component 2

MBL38

Short Description

Adapter Sleeves

Weight

16.53 lb

Dimension

Thread Size

M6

Total Length

112 mm

Shaft Size

6.9375 in

Dimension c

30.5 mm

Dimension D

220 mm

Dimension d

190 mm