COMPANY HEADER
Terms
Request Information
H 300 Series for 222 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM22

Component 2

MB22

Short Description

Adapter Sleeves

Weight

4.8488 lb

Dimension

Total Length

77 mm

Shaft Size

3.9375 in

Dimension c

21 mm

Dimension D

145 mm

Dimension d

110 mm