COMPANY HEADER
Terms
Request Information
H 300 Series for 222 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM12

Component 2

MB12

Short Description

Adapter Sleeves

Weight

0.8816 lb

Dimension

Total Length

47 mm

Shaft Size

55 mm

Dimension c

13 mm

Dimension D

80 mm

Dimension d

60 mm