COMPANY HEADER
Terms
Request Information
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3044

Component 2

MS3044

Short Description

Adapter Sleeves

Weight

22.7012 lb

Dimension

Total Length

128 mm

Shaft Size

200 mm

Dimension c

30 mm

Dimension c1

41 mm

Dimension D

260 mm

Dimension d

220 mm