COMPANY HEADER
Terms
Request Information
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KML30

Component 2

MBL30

Short Description

Adapter Sleeves

Weight

8.5956 lb

Dimension

Total Length

87 mm

Shaft Size

5.1875 in

Dimension c

26 mm

Dimension D

180 mm

Dimension d

150 mm