COMPANY HEADER
Terms
Request Information
H 2300 Series for 223 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM32

Component 2

MB32

Short Description

Adapter Sleeves

Weight

20.2768 lb

Dimension

Total Length

147 mm

Shaft Size

140 mm

Dimension c

28 mm

Dimension D

210 mm

Dimension d

160 mm