COMPANY HEADER
Terms
Request Information
H 2300 Series for 223 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM18

Component 2

MB18

Short Description

Adapter Sleeves

Weight

3.7468 lb

Dimension

Total Length

86 mm

Shaft Size

80 mm

Dimension c

18 mm

Dimension D

120 mm

Dimension d

90 mm