COMPANY HEADER
Terms
Request Information
H 2300 Series for 223 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM16

Component 2

MB16

Short Description

Adapter Sleeves

Weight

2.8652 lb

Dimension

Total Length

78 mm

Shaft Size

70 mm

Dimension c

17 mm

Dimension D

105 mm

Dimension d

80 mm