COMPANY HEADER
Terms
Request Information
H 200 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

N/A Mounted Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A KM9

Component 2

N/A MB9

Short Description

N/A Adapter Sleeves

Weight

N/A 0.4408 lb

Dimension

Total Length

N/A 33 mm

Shaft Size

N/A 40 mm

Dimension c

N/A 11 mm

Dimension D

N/A 65 mm

Dimension d

N/A 45 mm