COMPANY HEADER
Terms
Request Information
H 200 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM5

Component 2

MB5

Short Description

Adapter Sleeves

Weight

0.2204 lb

Dimension

Total Length

26 mm

Shaft Size

20 mm

Dimension c

8 mm

Dimension D

38 mm

Dimension d

25 mm